How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | F: | 2.88 |
| AE1: | 0.51 | I: | 3.77 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | B: | 6.12 |
| T: | 1 | D: | 2.5 |
| L: | 5.51 in | AG: | 6 |
| AD: | 5.18 | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.31 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | G: | 1.44 |
| U: | 0.75 in |
Technical Specifications
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.000 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.828 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

