Grove Gear HM224-20-2-1.000-56C-L3
Part #:HM224-20-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | F: | 2.88 |
| L: | 5.51 in | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| C: | 6.94 in | LM: | 7.76 |
| T: | 1 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | D: | 2.5 |
| AG: | 6 | G: | 1.44 |
| B: | 6.12 | AE1: | 0.51 |
| BF: | 0.41 | V: | 1.94 in |
| AD: | 5.18 |
Technical Specifications
| Ratio Range: | 20:1 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HM224 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.828 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Diameter (in): | 1.000 in |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

