Grove Gear HM224-20-2-1.000-56C-L9
Part #:HM224-20-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| F: | 2.88 | AJ: | 5.88 |
| T: | 1 | V: | 1.94 in |
| BF: | 0.41 | AD: | 5.18 |
| L: | 5.51 in | BE: | 0.38 in |
| AE1: | 0.51 | I: | 3.77 in |
| AE2: | 0.31 | AG: | 6 |
| AK: | 4.5 | U: | 0.75 in |
| BD: | 5.88 | G: | 1.44 |
| D: | 2.5 | C: | 6.94 in |
| B: | 6.12 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Assembly: | HM-2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.828 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 2 |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

