Grove Gear HM224-20-2-1.188-56C-L1
Part #:HM224-20-2-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE1: | 0.51 |
| AK: | 4.5 | AG: | 6 |
| G: | 1.44 | AD: | 5.18 |
| B: | 6.12 | T: | 1.188 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | C: | 6.94 in |
| BF: | 0.41 | LM: | 7.76 |
| D: | 2.5 | I: | 3.77 in |
| U: | 0.75 in | AE2: | 0.31 |
| V: | 1.94 in | AJ: | 5.88 |
| F: | 2.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 1.828 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

