Grove Gear HM224-20-2-1.188-56C-L4
Part #:HM224-20-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AD: | 5.18 |
| AG: | 6 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| BF: | 0.41 | D: | 2.5 |
| T: | 1.188 | V: | 1.94 in |
| G: | 1.44 | I: | 3.77 in |
| U: | 0.75 in | AJ: | 5.88 |
| C: | 6.94 in | AE2: | 0.31 |
| BE: | 0.38 in | BD: | 5.88 |
| B: | 6.12 | AE1: | 0.51 |
| LM: | 7.76 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 1.828 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

