How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.75 in |
| I: | 3.77 in | AE2: | 0.31 |
| T: | 1.25 | F: | 2.88 |
| L: | 5.51 in | V: | 1.94 in |
| B: | 6.12 | L1: | 8.76 in |
| AG: | 6 | AJ: | 7.25 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | AE1: | 0.51 |
| BE1: | 0.5 in | G: | 1.44 |
| BF: | 0.53 | BD: | 9 |
| C: | 6.94 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 20 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.828 |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

