How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BD: | 9 |
| U: | 0.75 in | AK: | 8.5 |
| G: | 1.44 | L: | 5.51 in |
| AE2: | 0.31 | AJ: | 7.25 |
| T: | 1.25 | BE1: | 0.5 in |
| AG: | 6 | AE1: | 0.51 |
| B: | 6.12 | D: | 2.5 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | F: | 2.88 |
| C: | 6.94 in | V: | 1.94 in |
| AD: | 5.18 |
Technical Specifications
| Bore Code: | 20 | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.828 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

