How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.31 |
| F: | 2.88 | V: | 1.94 in |
| I: | 3.77 in | L1: | 8.76 in |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| AG: | 6 | U: | 0.75 in |
| BD: | 9 | L: | 5.51 in |
| T: | 1.25 | D: | 2.5 |
| B: | 6.12 | AK: | 8.5 |
| BF: | 0.53 | AD: | 5.18 |
| AE1: | 0.51 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Assembly: | HM-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.828 |
| Output RPM: | 87.5 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 20:1 |
| Bore Code: | 20 | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

