How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 5.18 |
| L1: | 8.76 in | I: | 3.77 in |
| BE1: | 0.5 in | V: | 1.94 in |
| F: | 2.88 | T: | 1.25 |
| L: | 5.51 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | C: | 6.94 in |
| AJ: | 7.25 | U: | 0.75 in |
| AG: | 6 | D: | 2.5 |
| AE2: | 0.31 | B: | 6.12 |
| G: | 1.44 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Model Code: | HM224 |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.828 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

