Grove Gear HM224-20-2-1.438-140TC-L3
Part #:HM224-20-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.438 |
| D: | 2.5 | V: | 1.94 in |
| LM: | 7.76 | AK: | 4.5 |
| F: | 2.88 | B: | 6.12 |
| AE2: | 0.31 | I: | 3.77 in |
| C: | 6.94 in | BF: | 0.41 |
| AG: | 6 | AD: | 5.18 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | BE: | 0.38 in |
| AE1: | 0.51 | G: | 1.44 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.828 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

