Grove Gear HM224-20-2-1.438-140TC-L4
Part #:HM224-20-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AE1: | 0.51 |
| I: | 3.77 in | AK: | 4.5 |
| G: | 1.44 | AJ: | 5.88 |
| LM: | 7.76 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AG: | 6 | AD: | 5.18 |
| T: | 1.438 | V: | 1.94 in |
| B: | 6.12 | BD: | 5.88 |
| U: | 0.75 in | D: | 2.5 |
| BF: | 0.41 | F: | 2.88 |
| L: | 5.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.828 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

