Grove Gear HM224-20-2-1.438-140TC-L9
Part #:HM224-20-2-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| B: | 6.12 | G: | 1.44 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.31 | C: | 6.94 in |
| F: | 2.88 | AG: | 6 |
| L: | 5.51 in | T: | 1.438 |
| V: | 1.94 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| I: | 3.77 in | D: | 2.5 |
| AJ: | 5.88 | LM: | 7.76 |
| AD: | 5.18 |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Assembly: | HM-2 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.828 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

