Grove Gear HM224-20-2-1.438-180TC
Part #:HM224-20-2-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 5.18 |
| AE1: | 0.51 | U: | 0.75 in |
| C: | 6.94 in | L1: | 8.76 in |
| L: | 5.51 in | AG: | 6 |
| G: | 1.44 | F: | 2.88 |
| D: | 2.5 | B: | 6.12 |
| AJ: | 7.25 | V: | 1.94 in |
| BD: | 9 | I: | 3.77 in |
| T: | 1.438 | AK: | 8.5 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AE2: | 0.31 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Bore Code: | 23 | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.828 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Model Code: | HM224 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

