Grove Gear HM224-20-2-1.438-180TC-L2
Part #:HM224-20-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | D: | 2.5 |
| AE2: | 0.31 | T: | 1.438 |
| BD: | 9 | L1: | 8.76 in |
| V: | 1.94 in | AG: | 6 |
| L: | 5.51 in | F: | 2.88 |
| BE1: | 0.5 in | B: | 6.12 |
| AJ: | 7.25 | C: | 6.94 in |
| AK: | 8.5 | BF: | 0.53 |
| I: | 3.77 in | U: | 0.75 in |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| G: | 1.44 |
Technical Specifications
| Model Code: | HM224 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Ratio Range: | 20:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 1.828 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

