Grove Gear HM224-20-2-1.438-180TC-L4
Part #:HM224-20-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| AE2: | 0.31 | AD: | 5.18 |
| C: | 6.94 in | G: | 1.44 |
| L1: | 8.76 in | AE1: | 0.51 |
| F: | 2.88 | BD: | 9 |
| U: | 0.75 in | AK: | 8.5 |
| V: | 1.94 in | L: | 5.51 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AG: | 6 | D: | 2.5 |
| T: | 1.438 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Input HP @ 1750 RPM: | 1.828 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output RPM: | 87.5 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

