How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BF: | 0.53 |
| L1: | 8.76 in | C: | 6.94 in |
| D: | 2.5 | AJ: | 7.25 |
| BE1: | 0.5 in | U: | 0.75 in |
| AD: | 5.18 | G: | 1.44 |
| BD: | 9 | B: | 6.12 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| L: | 5.51 in | T: | 1.438 |
| I: | 3.77 in | AK: | 8.5 |
| V: | 1.94 in | AG: | 6 |
| AE2: | 0.31 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.828 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Model Code: | HM224 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

