Grove Gear HM224-20-2-1.438-56C-L2
Part #:HM224-20-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | BD: | 5.88 |
| LM: | 7.76 | AG: | 6 |
| F: | 2.88 | V: | 1.94 in |
| AE2: | 0.31 | BF: | 0.41 |
| AJ: | 5.88 | L: | 5.51 in |
| BE: | 0.38 in | C: | 6.94 in |
| AE1: | 0.51 | I: | 3.77 in |
| AK: | 4.5 | B: | 6.12 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| T: | 1.438 | U: | 0.75 in |
| D: | 2.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.828 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Assembly: | HM-2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

