Grove Gear HM224-20-2-1.438-56C-L3
Part #:HM224-20-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | D: | 2.5 |
| LM: | 7.76 | T: | 1.438 |
| AK: | 4.5 | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| L: | 5.51 in | B: | 6.12 |
| AE1: | 0.51 | G: | 1.44 |
| AE2: | 0.31 | V: | 1.94 in |
| AG: | 6 | AD: | 5.18 |
| BD: | 5.88 | C: | 6.94 in |
| U: | 0.75 in | I: | 3.77 in |
| F: | 2.88 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Model Code: | HM224 | Ratio: | 20:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.828 | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

