How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | C: | 6.94 in |
| LM: | 7.76 | B: | 6.12 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AK: | 4.5 |
| U: | 0.75 in | V: | 1.94 in |
| BE: | 0.38 in | F: | 2.88 |
| L: | 5.51 in | T: | 1 |
| AE1: | 0.51 | AJ: | 5.88 |
| AD: | 5.18 | D: | 2.5 |
| G: | 1.44 | AG: | 6 |
| BF: | 0.41 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Output RPM: | 70 |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.000 in |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

