How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | AG: | 6 |
| V: | 1.94 in | D: | 2.5 |
| T: | 1 | I: | 3.77 in |
| AD: | 5.18 | U: | 0.75 in |
| G: | 1.44 | L1: | 8.76 in |
| BD: | 9 | L: | 5.51 in |
| AE1: | 0.51 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| F: | 2.88 | C: | 6.94 in |
| AJ: | 7.25 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio Range: | 25:1 | Output RPM: | 70 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.51 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Bore Code: | 16 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

