Grove Gear HM224-25-1-1.000-56C-L9
Part #:HM224-25-1-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | C: | 6.94 in |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 1.94 in | AD: | 5.18 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| D: | 2.5 | G: | 1.44 |
| B: | 6.12 | AE2: | 0.31 |
| I: | 3.77 in | F: | 2.88 |
| BD: | 5.88 | BE: | 0.38 in |
| LM: | 7.76 | L: | 5.51 in |
| T: | 1 | AG: | 6 |
| AE1: | 0.51 |
Technical Specifications
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 1.51 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

