How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 6 | LM: | 7.76 |
| C: | 6.94 in | AD: | 5.18 |
| D: | 2.5 | T: | 1.125 |
| AK: | 4.5 | U: | 0.75 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AE2: | 0.31 |
| L: | 5.51 in | I: | 3.77 in |
| F: | 2.88 | G: | 1.44 |
| BE: | 0.38 in | B: | 6.12 |
| AE1: | 0.51 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Output RPM: | 70 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.51 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

