How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AK: | 8.5 |
| BE1: | 0.5 in | B: | 6.12 |
| BD: | 9 | D: | 2.5 |
| AE1: | 0.51 | AD: | 5.18 |
| U: | 0.75 in | L1: | 8.76 in |
| C: | 6.94 in | AG: | 6 |
| V: | 1.94 in | T: | 1.125 |
| AE2: | 0.31 | AJ: | 7.25 |
| I: | 3.77 in | G: | 1.44 |
| BF: | 0.53 | L: | 5.51 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Assembly: | HM-1 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Model Code: | HM224 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

