How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | T: | 1.125 |
| U: | 0.75 in | AK: | 8.5 |
| V: | 1.94 in | AJ: | 7.25 |
| G: | 1.44 | L1: | 8.76 in |
| BE1: | 0.5 in | L: | 5.51 in |
| AE2: | 0.31 | AE1: | 0.51 |
| F: | 2.88 | B: | 6.12 |
| D: | 2.5 | BF: | 0.53 |
| I: | 3.77 in | BD: | 9 |
| AG: | 6 | C: | 6.94 in |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.51 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

