How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | U: | 0.75 in |
| C: | 6.94 in | D: | 2.5 |
| V: | 1.94 in | BD: | 9 |
| AK: | 8.5 | AD: | 5.18 |
| L1: | 8.76 in | L: | 5.51 in |
| BE1: | 0.5 in | AG: | 6 |
| AE1: | 0.51 | BF: | 0.53 |
| AJ: | 7.25 | I: | 3.77 in |
| B: | 6.12 | AE2: | 0.31 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| T: | 1.125 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.51 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 25:1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Model Code: | HM224 | Output RPM: | 70 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

