How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.31 |
| F: | 2.88 | BE1: | 0.5 in |
| C: | 6.94 in | AG: | 6 |
| AE1: | 0.51 | V: | 1.94 in |
| B: | 6.12 | BD: | 9 |
| L1: | 8.76 in | L: | 5.51 in |
| AK: | 8.5 | I: | 3.77 in |
| D: | 2.5 | U: | 0.75 in |
| AJ: | 7.25 | T: | 1.125 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| AD: | 5.18 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 1.51 |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Model Code: | HM224 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

