How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | LM: | 7.76 |
| AE2: | 0.31 | BF: | 0.41 |
| AD: | 5.18 | AG: | 6 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| BD: | 5.88 | T: | 1.125 |
| AE1: | 0.51 | I: | 3.77 in |
| G: | 1.44 | AK: | 4.5 |
| V: | 1.94 in | F: | 2.88 |
| D: | 2.5 | U: | 0.75 in |
| BE: | 0.38 in | AJ: | 5.88 |
| C: | 6.94 in |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 70 | Output Diameter (in): | 1.125 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.51 |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

