How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | C: | 6.94 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | L: | 5.51 in |
| AD: | 5.18 | D: | 2.5 |
| LM: | 7.76 | U: | 0.75 in |
| AE2: | 0.31 | BD: | 5.88 |
| F: | 2.88 | AG: | 6 |
| BE: | 0.38 in | I: | 3.77 in |
| V: | 1.94 in | T: | 1.125 |
| AE1: | 0.51 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Ratio: | 25:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.51 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | HM224 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 70 |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

