How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| D: | 2.5 | BE: | 0.38 in |
| AD: | 5.18 | V: | 1.94 in |
| G: | 1.44 | LM: | 7.76 |
| AK: | 4.5 | T: | 1.188 |
| AG: | 6 | BF: | 0.41 |
| C: | 6.94 in | U: | 0.75 in |
| B: | 6.12 | AJ: | 5.88 |
| L: | 5.51 in | I: | 3.77 in |
| AE2: | 0.31 | AE1: | 0.51 |
| F: | 2.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.51 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Bore Code: | 19 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

