Grove Gear HM224-25-1-1.188-56C-L1
Part #:HM224-25-1-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 6.94 in |
| G: | 1.44 | AK: | 4.5 |
| B: | 6.12 | L: | 5.51 in |
| BE: | 0.38 in | AD: | 5.18 |
| U: | 0.75 in | D: | 2.5 |
| AG: | 6 | LM: | 7.76 |
| AE1: | 0.51 | BD: | 5.88 |
| AE2: | 0.31 | I: | 3.77 in |
| BF: | 0.41 | T: | 1.188 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| F: | 2.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 70 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.51 | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

