Grove Gear HM224-25-1-1.188-56C-L4
Part #:HM224-25-1-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | BD: | 5.88 |
| V: | 1.94 in | BE: | 0.38 in |
| B: | 6.12 | I: | 3.77 in |
| F: | 2.88 | C: | 6.94 in |
| D: | 2.5 | AD: | 5.18 |
| AG: | 6 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| L: | 5.51 in | AE2: | 0.31 |
| BF: | 0.41 | G: | 1.44 |
| LM: | 7.76 | AJ: | 5.88 |
| U: | 0.75 in |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 19 |
| Input HP @ 1750 RPM: | 1.51 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 70 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

