Grove Gear HM224-25-1-1.250-140TC-L9
Part #:HM224-25-1-1.250-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | U: | 0.75 in |
| AK: | 4.5 | AD: | 5.18 |
| BD: | 5.88 | B: | 6.12 |
| G: | 1.44 | T: | 1.25 |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | F: | 2.88 |
| LM: | 7.76 | AG: | 6 |
| D: | 2.5 | BF: | 0.41 |
| V: | 1.94 in | AE1: | 0.51 |
| AJ: | 5.88 | AE2: | 0.31 |
| L: | 5.51 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | HM-1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.51 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

