How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | B: | 6.12 |
| AE1: | 0.51 | BD: | 9 |
| C: | 6.94 in | I: | 3.77 in |
| L: | 5.51 in | AD: | 5.18 |
| T: | 1.25 | BF: | 0.53 |
| L1: | 8.76 in | U: | 0.75 in |
| BE1: | 0.5 in | AG: | 6 |
| V: | 1.94 in | AE2: | 0.31 |
| F: | 2.88 | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| G: | 1.44 |
Technical Specifications
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output RPM: | 70 | Center Distance (in): | 2.375 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Bore Code: | 20 | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

