How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 2.88 |
| T: | 1.25 | AK: | 8.5 |
| G: | 1.44 | C: | 6.94 in |
| B: | 6.12 | L: | 5.51 in |
| AD: | 5.18 | L1: | 8.76 in |
| I: | 3.77 in | AE2: | 0.31 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | V: | 1.94 in |
| U: | 0.75 in | BD: | 9 |
| AG: | 6 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Assembly: | HM-1 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

