Grove Gear HM224-25-1-1.250-56C-L1
Part #:HM224-25-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| G: | 1.44 | BE: | 0.38 in |
| V: | 1.94 in | AK: | 4.5 |
| L: | 5.51 in | T: | 1.25 |
| AJ: | 5.88 | I: | 3.77 in |
| AG: | 6 | B: | 6.12 |
| AD: | 5.18 | BF: | 0.41 |
| AE2: | 0.31 | BD: | 5.88 |
| AE1: | 0.51 | D: | 2.5 |
| F: | 2.88 | LM: | 7.76 |
| C: | 6.94 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Diameter (in): | 1.250 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

