Grove Gear HM224-25-1-1.250-56C-L2
Part #:HM224-25-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | V: | 1.94 in |
| G: | 1.44 | U: | 0.75 in |
| BF: | 0.41 | BD: | 5.88 |
| AE2: | 0.31 | AD: | 5.18 |
| C: | 6.94 in | T: | 1.25 |
| BE: | 0.38 in | F: | 2.88 |
| AE1: | 0.51 | L: | 5.51 in |
| LM: | 7.76 | D: | 2.5 |
| AJ: | 5.88 | I: | 3.77 in |
| AG: | 6 | AK: | 4.5 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Bore Code: | 20 | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Model Code: | HM224 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

