Grove Gear HM224-25-1-1.438-140TC-L9
Part #:HM224-25-1-1.438-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AG: | 6 |
| AE1: | 0.51 | L: | 5.51 in |
| LM: | 7.76 | U: | 0.75 in |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 1.94 in | F: | 2.88 |
| AK: | 4.5 | C: | 6.94 in |
| D: | 2.5 | T: | 1.438 |
| AD: | 5.18 | G: | 1.44 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| B: | 6.12 | AE2: | 0.31 |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output RPM: | 70 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

