How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | C: | 6.94 in |
| G: | 1.44 | F: | 2.88 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| T: | 1.438 | AJ: | 7.25 |
| L: | 5.51 in | L1: | 8.76 in |
| AD: | 5.18 | AG: | 6 |
| U: | 0.75 in | AE1: | 0.51 |
| D: | 2.5 | V: | 1.94 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | B: | 6.12 |
| AK: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Ratio: | 25:1 | Bore Code: | 23 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Ratio Range: | 25:1 |
| Center Distance (in): | 2.375 | Output RPM: | 70 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

