How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | U: | 0.75 in |
| F: | 2.88 | D: | 2.5 |
| C: | 6.94 in | V: | 1.94 in |
| I: | 3.77 in | BE1: | 0.5 in |
| AD: | 5.18 | G: | 1.44 |
| L1: | 8.76 in | BF: | 0.53 |
| T: | 1.438 | AG: | 6 |
| AJ: | 7.25 | AE2: | 0.31 |
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| B: | 6.12 | AK: | 8.5 |
| L: | 5.51 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.51 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HM-1 |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 70 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

