Grove Gear HM224-25-1-1.438-56C-L2
Part #:HM224-25-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | B: | 6.12 |
| C: | 6.94 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.5 | BF: | 0.41 |
| LM: | 7.76 | BE: | 0.38 in |
| AE1: | 0.51 | G: | 1.44 |
| T: | 1.438 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | V: | 1.94 in |
| U: | 0.75 in | L: | 5.51 in |
| I: | 3.77 in | F: | 2.88 |
| AG: | 6 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output RPM: | 70 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 25:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

