Grove Gear HM224-25-1-1.438-56C-L4
Part #:HM224-25-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.44 |
| AK: | 4.5 | C: | 6.94 in |
| L: | 5.51 in | U: | 0.75 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| T: | 1.438 | AE2: | 0.31 |
| BD: | 5.88 | AG: | 6 |
| AD: | 5.18 | B: | 6.12 |
| F: | 2.88 | BF: | 0.41 |
| V: | 1.94 in | LM: | 7.76 |
| AE1: | 0.51 | AJ: | 5.88 |
| D: | 2.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.438 in |
| Ratio: | 25:1 | Gear Type: | Worm |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 1.51 | Model Code: | HM224 |
| Bore Code: | 23 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

