How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 5.88 |
| B: | 6.12 | LM: | 7.76 |
| AE1: | 0.51 | U: | 0.75 in |
| AD: | 5.18 | G: | 1.44 |
| T: | 1 | Center Distance (in): | 2.375 in |
| AG: | 6 | AE2: | 0.31 |
| D: | 2.5 | BE: | 0.38 in |
| F: | 2.88 | AJ: | 5.88 |
| V: | 1.94 in | BF: | 0.41 |
| AK: | 4.5 | I: | 3.77 in |
| C: | 6.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.51 |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | HM224 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.000 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

