How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 5.18 |
| D: | 2.5 | G: | 1.44 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| B: | 6.12 | AG: | 6 |
| BF: | 0.53 | AE1: | 0.51 |
| U: | 0.75 in | AE2: | 0.31 |
| F: | 2.88 | AJ: | 7.25 |
| I: | 3.77 in | BE1: | 0.5 in |
| C: | 6.94 in | T: | 1 |
| V: | 1.94 in | L1: | 8.76 in |
| BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.000 in | Assembly: | HM-2 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.51 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

