Grove Gear HM224-25-2-1.000-56C-L3
Part #:HM224-25-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AK: | 4.5 |
| AE1: | 0.51 | U: | 0.75 in |
| LM: | 7.76 | F: | 2.88 |
| BE: | 0.38 in | C: | 6.94 in |
| I: | 3.77 in | L: | 5.51 in |
| AD: | 5.18 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | B: | 6.12 |
| AE2: | 0.31 | D: | 2.5 |
| T: | 1 | AG: | 6 |
| V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| Assembly: | HM-2 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Input HP @ 1750 RPM: | 1.51 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

