How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE1: | 0.5 in |
| AE1: | 0.51 | AJ: | 7.25 |
| C: | 6.94 in | V: | 1.94 in |
| G: | 1.44 | D: | 2.5 |
| Center Distance (in): | 2.375 in | AE2: | 0.31 |
| L1: | 8.76 in | B: | 6.12 |
| BD: | 9 | AD: | 5.18 |
| I: | 3.77 in | AK: | 8.5 |
| F: | 2.88 | BF: | 0.53 |
| L: | 5.51 in | T: | 1.125 |
| AG: | 6 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output RPM: | 70 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Ratio Range: | 25:1 |
| Model Code: | HM224 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2091 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.51 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

