How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | B: | 6.12 |
| G: | 1.44 | V: | 1.94 in |
| L: | 5.51 in | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AD: | 5.18 | D: | 2.5 |
| U: | 0.75 in | BE1: | 0.5 in |
| AE1: | 0.51 | L1: | 8.76 in |
| F: | 2.88 | T: | 1.125 |
| AE2: | 0.31 | AK: | 8.5 |
| BF: | 0.53 | BD: | 9 |
| C: | 6.94 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.125 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 70 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.51 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Assembly: | HM-2 | Ratio: | 25:1 |
| Model Code: | HM224 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

