How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.31 | G: | 1.44 |
| L1: | 8.76 in | AJ: | 7.25 |
| BF: | 0.53 | I: | 3.77 in |
| B: | 6.12 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AG: | 6 |
| AD: | 5.18 | U: | 0.75 in |
| AE1: | 0.51 | F: | 2.88 |
| C: | 6.94 in | L: | 5.51 in |
| AK: | 8.5 | D: | 2.5 |
| T: | 1.125 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.51 |
| Ratio: | 25:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

