How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L1: | 8.76 in |
| G: | 1.44 | D: | 2.5 |
| AG: | 6 | U: | 0.75 in |
| AJ: | 7.25 | V: | 1.94 in |
| AK: | 8.5 | F: | 2.88 |
| AE1: | 0.51 | AE2: | 0.31 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BE1: | 0.5 in |
| L: | 5.51 in | B: | 6.12 |
| C: | 6.94 in | T: | 1.125 |
| AD: | 5.18 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Ratio: | 25:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.51 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

