How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AE1: | 0.51 |
| BD: | 5.88 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| V: | 1.94 in | L: | 5.51 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1.44 | C: | 6.94 in |
| F: | 2.88 | AG: | 6 |
| LM: | 7.76 | BF: | 0.41 |
| U: | 0.75 in | B: | 6.12 |
| AE2: | 0.31 | AD: | 5.18 |
| T: | 1.125 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Bore Code: | 18 |
| Model Code: | HM224 | Output RPM: | 70 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

