Grove Gear HM224-25-2-1.188-56C-L9
Part #:HM224-25-2-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | C: | 6.94 in |
| BE: | 0.38 in | L: | 5.51 in |
| AG: | 6 | D: | 2.5 |
| B: | 6.12 | BD: | 5.88 |
| AD: | 5.18 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| F: | 2.88 | AE2: | 0.31 |
| U: | 0.75 in | LM: | 7.76 |
| AJ: | 5.88 | T: | 1.188 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.44 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Output RPM: | 70 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.51 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

